Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SPA - Single-flanged Wheel
Bill of material
50 SPAK 12
ORDERNO
Article-number
50 SPAK 12
WDWOF
Wheel-Ø without flange
50 mm
WDWF
Wheel-Ø with flange
90 mm
TRW
Tread width
26 mm
WW
Wheel width
35.0 mm
LC
Load capacity
200 kg
HW
Hub width
10.0 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
12 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices